- Coil Specifications (pdf)
Fin Materials
.006 in., .008 in., and .010 in. Aluminum
.006 in. Copper
Fin Spacing
1/2 in. OD Tubing - 12 to 16 fins per in.
5/8 in. OD Tubing - 6 to 14 fins per in.
3/8 in. OD Tubing - 10 to 20 fins per in.
Tube Material
3/8 in. OD x .016 in. Wall, Copper
1/2 in. OD x .016 in., .020 in. Wall, Copper
5/8 in. OD x .020 in., .025 in., .035 in., .049 in. Copper
Casings
16 and 14 Gauge Galvanized Steel
16 Gauge 304 Stainless Steel
.06 and .09 in., Copper
Headers
Type “L” or “M” from 7/8 in. OD to 4 1/8 in. OD Copper
Connections
Water & Steam Coils – Copper, Steel, or Brass
MPT, FPT or Sweat Connections
DX Distributors – Standard or Hot Gas
DX, Condenser & Heat Reclaim – Copper Sweat Connections
Supply Connections on both ends of Steam Distributing Coils
Brazing
All joints are hand-brazed.
Testing
All coils are leak tested under water at 450 PSIG dry nitrogen
Other Options
Non-Standard Casing Flange Widths and Casing Depths
Special Coil Coatings
Additional Distributors
Non Standard Circuiting
Intertwined Circuiting (DX Only)
Insulated Coil Sections
Quick Build Program
