Filtration Options
Greenheck offers the industry leader in grease filtration as verified by test to ASTMF 2519-2005 standards. This is crucial to the restaurant owner/operator because the grease generated by restaurant kitchens poses many problems; frequent duct cleanings, rooftop grease problems, and tougher air emissions standards are only a few. Greenheck’s offering of innovative filter designs hits the problem at the source for a fraction of the cost of other grease removal devices or electrostatic precipitators.
| Filter | Application | Example | Static Pressure (9 x 4 hood at 2050 cfm | Grease Removal Efficiency at 8 microns | Grease Removal Efficiency 3-10 microns |
|---|---|---|---|---|---|
| Grease Grabber™ Multi-Stage Filtration System |
Heavy-Extra Heavy Duty Grease | Solid Fuel Cooking Appliances Upright Broiler Gas, Electric & Lava Rock Char-Broiler Mesquite Infrared Broiler Wok Chain Broiler |
1.1-1.3 in. wg. | 100% | 99% |
| Grease-X-Tractor™ Centrifugal Filtration |
Medium-Heavy Duty Grease | Combination Ovens Gas & Electric Fryers Griddles Grill Upright Broiler Electric Char-Broiler |
0.7-0.8 in. wg. | 69% | 51% |
| Baffle | Light Duty Grease | Gas & Electric Ovens/Steamers/Ranges Food Warmers Pizza Ovens |
0.5-0.6 in. wg. | 28% | 16% |
| High Velocity Cartridge |
Light Duty Grease | Gas & Electric Ovens/Steamers/Ranges Food Warmers Pizza Ovens |
0.7-0.8 in. wg. | 42% | 21% |