Greenheck Offers Model VFC Vertical Indoor Air Handler
November, 2004
Greenheck's new compact Model VFC vertical fan coil indoor air handling unit supplies cooling and/or heating to schools, office buildings and medical facilities. Insulated double wall construction provides an economical means of preserving indoor air quality. Access panels on each side of the unit provide excellent accessibility to all internal components including the stainless steel drain pan. Internal neoprene isolation reducing the potential of vibration noise and a flexible blower connection to the housing are standard. Greenheck's Model VFC is available in seven sizes with performance capabilities ranging from 300 to 3,500 cfm and up to 3.5 in. wg.
To obtain more information about this Greenheck announcement you may:
- Request information via e-mail
- Contact your local Greenheck Representative
- Phone us at (715) 359-6171 or fax us at (715) 355-2399
- Write us at Greenheck, P.O. Box 410, Schofield, WI 54476-0410