Greenheck's Steel Grease Fan Meets Miami-Dade Test Protocols

January, 2005

Greenheck's Steel Grease Fan Meets Miami-Dade Test Protocols

Greenheck’s Ultimate Steel Grease Fan (Model USGF) is not only ideal for severe grease applications, it is also tough enough to withstand hurricane conditions. Model USGF recently met Miami-Dade County Test Protocols for TAS 201 Large Missile Impact Testing, TAS 202 Structural Performance and TAS 203 Cyclic Wind Pressure Loading.


Besides being hurricane-resistant, Model USGF is especially easy to service and clean because its standard features include the industry’s only heavy gauge continuously welded steel construction, an innovative, easy-access clean-out port, non-stick steel wheel, hinged curb cap and drain trough. All models also offer as standard features the most advanced motor cooling, vibration isolation and drive assembly of any fan in its class. Greenheck’s Model USGF is available in nine sizes with performances up to 6,800 cfm and 3 in. wg.

To obtain more information about this Greenheck announcement you may:

  1. Request information via e-mail
  2. Contact your local Greenheck Representative
  3. Phone us at (715) 359-6171 or fax us at (715) 355-2399
  4. Write us at Greenheck, P.O. Box 410, Schofield, WI 54476-0410
Youtube LinkedIn