New Series A Propeller Hooded Roof Fans from Greenheck
December, 2005
Greenheck offers a new eight-page catalog that highlights its Series A propeller hooded roof fans. Model AE (Axial Exhaust) and Model AS (Axial Supply) spun aluminum direct drive fans are designed to be an economical and reliable solution for low pressure/low volume applications, most typically general commercial clean air ventilation. AMCA certified for sound and air performance and UL listed, the fans are available in seven fan sizes from 10 inch to 24 inch propeller diameters with performance capacities up to 6,000 CFM (10,200 m3/hr) and up to 1.0 in. wg (250 Pa) of static pressure. The catalog includes detailed supply and performance dimensions, standard construction features, and typical specifications.
Greenheck is the worldwide leader in manufacturing and distributing air movement and control equipment.
To obtain more information about this Greenheck announcement you may:
- Request information via e-mail
- Contact your local Greenheck Representative
- Phone us at (715) 359-6171 or fax us at (715) 355-2399
- Write us at Greenheck, P.O. Box 410, Schofield, WI 54476-0410