Greenheck Expands Line of Low Silhouette Roof Fans

April, 2004

Greenheck Expands Line of Low Silhouette Roof FansGreenheck now offers an expanded line of low silhouette centrifugal roof exhaust fans, including new severe duty housings and performance up to 1.25 in. wg and 37,500 cfm.

Series L fans are well suited for general clean air applications and are available in Fabra hood style (Models LD and LB) or louvered penthouse style (Models LDP and LBP). The penthouse style fans are also available with a severe duty housing that can endure high winds and wind-blown debris. It’s the first fan of its type in the industry to meet stringent Miami-Dade County test protocols for large missile impact, uniform static air pressure and uniform cyclic wind loading.

A new catalog provides complete performance statistics for all Series L low silhouette centrifugal roof exhaust fans.

To obtain more information about this Greenheck announcement you may:

  1. Request information via e-mail
  2. Contact your local Greenheck Representative
  3. Phone us at (715) 359-6171 or fax us at (715) 355-2399
  4. Write us at Greenheck, P.O. Box 410, Schofield, WI 54476-0410
Youtube LinkedIn