Greenheck Introduces Inline Grease Exhaust Fan
March, 2004
Greenheck's Model TCB inline centrifugal fan is now available with the UL 762 listing for grease exhaust in restaurant applications. Additionally, the TCB meets NFPA 96 - Ventilation Control and Fire Protection of Commercial Cooking Operations. This product includes features designed to keep grease and moisture from leaking out of the fan including a welded steel housing with integral formed inlet and outlet flanges, grease tight silicone gaskets, and an internal labyrinth seal that keeps the contaminated air out of the gasketed bearing chamber.
The Model TCB's compact design fits well in tight areas and the standard universal mounting system accommodates motor rotation at the job site. All inline grease fans include an "Easy Access Panel" that is removable to easily clean the interior of the fan housing and wheel. The TCB is licensed to bear the AMCA seal for both sound and air performance.
To obtain more information about this Greenheck announcement you may:
- Request information via e-mail
- Contact your local Greenheck Representative
- Phone us at (715) 359-6171 or fax us at (715) 355-2399
- Write us at Greenheck, P.O. Box 410, Schofield, WI 54476-0410