New Brochure Describes Greenheck Ceiling and Inline Cabinet Exhaust Fans
April, 2003
A 20-page product brochure highlighting the benefits, features and complete performance ranges of the industry’s widest selection of ceiling and inline cabinet exhaust fans is available free from Greenheck.
Greenheck’s Model SP ceiling fans offer sound levels as low as 0.7 sones, air volumes up to 1,607 cfm and new light options. Premium and deluxe models feature a patent pending light box that increases reflected light whether you select a prismatic or frosted lens or compact fluorescent or incandescent lamps. Inline cabinet exhaust fans (Model CSP) manufactured by Greenheck offer sound levels as low as 0.8 sones and air volumes up to 3,778 cfm. Information about sound level criteria and a wide range of accessories is also included.
To obtain more information about this Greenheck announcement you may:
- Request information via e-mail
- Contact your local Greenheck Representative
- Phone us at (715) 359-6171 or fax us at (715) 355-2399
- Write us at Greenheck, P.O. Box 410, Schofield, WI 54476-0410