Greenheck Enhances Tube Axial Upblast Line
January, 2003
Greenheck has enhanced and revised its comprehensive line of tube axial roof upblast fans. Designed to efficiently remove and disperse contaminated air. Typical applications include general exhaust, industrial space ventilation, fume hood or paint booth exhaust.
Both the TAUD direct drive fan and the TAUB-CA belt drive fan use heavy duty, dynamically balanced, cast aluminum airfoil propellers designed to move air volumes from 2,8000 to 74,000 cfm at static pressure up to 1.0 inch wg. The TAUB-CA features spark resistant construction and temperature range to 180 degrees F.
To obtain more information about this Greenheck announcement you may:
- Request information via e-mail
- Contact your local Greenheck Representative
- Phone us at (715) 359-6171 or fax us at (715) 355-2399
- Write us at Greenheck, P.O. Box 410, Schofield, WI 54476-0410