Greenheck Catalog Covers Centrifugal Backward Inclined Fans

June, 2002

Greenheck Catalog Covers Centrifugal Backward Inclined FansGreenheck offers a new catalog for its Model SWB centrifugal backward inclined utility fans. These fans are belted and are suitable for ducted supply, exhaust, and return air applications requiring high air volumes and static pressures up to 5 in. wg.

The catalog lists standard and optional features and provides complete engineering data and dimensional data. Series 100 fans are available in nine sizes (110-136) and heavier-duty Series 200 fans are available in 13 sizes (210-236), with cfm range of 500 to 25,000.

The catalog also provides a preview of Greenheck's comprehensive centrifugal utility fan line, which covers applications requiring as little as 232 cfm to industrial duty fans with air volume up to 200,000 cfm and static pressure up to 20 in. wg.

To obtain more information about this Greenheck announcement you may:

  1. Request information via e-mail
  2. Contact your local Greenheck Representative
  3. Phone us at (715) 359-6171 or fax us at (715) 355-2399
  4. Write us at Greenheck, P.O. Box 410, Schofield, WI 54476-0410
Youtube LinkedIn