Greenheck Offers Underfloor Fan Terminal Brochure

August, 2005

Greenheck Offers Underfloor Fan Terminal Brochure


A 12-page brochure highlights Greenheck’s Underfloor Fan Terminal (Model UFT) product line and explains how a raised floor system works. Model UFT is designed for an underfloor air distribution system to provide cooling and heating to a building’s perimeter zones or interior rooms. Performance ranges from 130 to 1798 cfm with static pressures to 0.875 inches wg. Greenheck underfloor fan terminals now feature a constant cfm mode that allows the fan to operate independent of static pressure; when static pressure changes, the fan rpm changes accordingly, keeping the cfm constant. The UFT can now be specified with natural fiber insulation and an extended control box, enlarged to accommodate a field mounted DDC controller and a second 40 VA transformer for powering a field-mounted controller.



Greenheck is the world’s largest manufacturer of air movement and control equipment.


To obtain more information about this Greenheck announcement you may:

  1. Request information via e-mail
  2. Contact your local Greenheck Representative
  3. Phone us at (715) 359-6171 or fax us at (715) 355-2399
  4. Write us at Greenheck, P.O. Box 410, Schofield, WI 54476-0410
Youtube LinkedIn