New Recirculating Roof Fan Catalog from Greenheck
January, 2006
Greenheck offers a new eight-page catalog featuring its line of recirculating roof fans. Greenheck four-way fans, Model ESRMD (non-filtered hood) and Model ESRMDF (filtered hood), are available in six direct drive sizes with performance capacities ranging from 4,000 CFM to 40,000 CFM and up to 0.375 inches wg of static pressure. With the ability to exhaust, supply, recirculate or mix air as required, Models ESRMD and ESRMDF offer the flexibility to meet changing needs and to maintain comfortable temperatures in factories, warehouses and other facilities with high ceilings. Model ERD upblast fan is available for applications that require exhaust and recirculation, but do not require supply or mixed air. The catalog includes detailed performance and dimensional data, typical specifications, standard construction features and options and accessories information.
Greenheck is the worldwide leader in manufacturing and distributing air movement and control equipment.
To obtain more information about this Greenheck announcement you may:
- Request information via e-mail
- Contact your local Greenheck Representative
- Phone us at (715) 359-6171 or fax us at (715) 355-2399
- Write us at Greenheck, P.O. Box 410, Schofield, WI 54476-0410