Greenheck Offers New Centrifugal Roof Supply Fan

December, 2005

Greenheck Offers New Centrifugal Roof Supply Fan

Greenheck’s new Model SAF roof-mounted Supply Air Fan is designed to provide non-tempered filtered make-up air. Model SAF features a double width, forward curved centrifugal wheel that results in high efficiency and low sound levels. Model SAF is available in five sizes and can be specified with performance ranges from 725 to 14,000 CFM with up to 3.5 inch wg of static pressure. AMCA certified for sound and air performance and UL/cUL 705 listed for electrical safety, Model SAF features unique rubber in-shear true vibration isolation along with standard lifting lugs, galvanized steel housing, one-inch washable aluminum filters, pre-drilled mounting holes, and a standard NEMA-1 disconnect. For ease of servicing and cleaning, Model SAF’s removable cover allows for complete accessibility of all fan components. The catalog includes detailed performance and dimensional data, typical specifications, standard construction features and options and accessories information.


Greenheck is the worldwide leader in manufacturing and distributing air movement and control equipment.

To obtain more information about this Greenheck announcement you may:

  1. Request information via e-mail
  2. Contact your local Greenheck Representative
  3. Phone us at (715) 359-6171 or fax us at (715) 355-2399
  4. Write us at Greenheck, P.O. Box 410, Schofield, WI 54476-0410
Youtube LinkedIn