Greenheck Offers Radius Corner Hood

March, 2006

Greenheck Offers Radius Corner Hood

Greenheck is the first manufacturer in the industry to offer the radius corner kitchen hood. This exhaust-only island or wall canopy hood features rounded corners for a softer, more elegant and aesthetically pleasing custom look ideal for display cooking applications. The double shell hood is manufactured of 304 stainless steel and is available in 30- to 36-inch hood heights.


Greenheck is the worldwide leader in manufacturing and distributing air movement and control equipment.

To obtain more information about this Greenheck announcement you may:

  1. Request information via e-mail
  2. Contact your local Greenheck Representative
  3. Phone us at (715) 359-6171 or fax us at (715) 355-2399
  4. Write us at Greenheck, P.O. Box 410, Schofield, WI 54476-0410
Youtube LinkedIn