Greenheck Offers Sure-Aire Airflow Monitoring System

October, 2006

The Sure-Aire™ Airflow Monitoring Station is ideal for HVAC applications where flow verification is required for proper system balancing, improving air quality and controlling industrial processes. The Sure-Aire system uses multiple pressure taps located on the fan inlet venturi to accurately measure flow without the pressure drop and efficiency loss associated with traditional flow probe monitors. Greenheck offers the Sure-Air station on its mixed flow fans, plenum fans and single and double width centrifugal fans. Sure-Aire systems are factory installed, eliminating the need for onsite installation or calibration.


Greenheck is the worldwide leader in manufacturing and distributing air movement and control equipment.

To obtain more information about this Greenheck announcement you may:

  1. Request information via e-mail
  2. Contact your local Greenheck Representative
  3. Phone us at (715) 359-6171 or fax us at (715) 355-2399
  4. Write us at Greenheck, P.O. Box 410, Schofield, WI 54476-0410