New Model DGK Make-UP Air Unit Brochure from Greenheck

July, 2007

New Model DGK Make-UP Air Unit Brochure from Greenheck

Greenheck offers a new brochure on its Model DGK direct gas-fired make-up air unit. The model DGK with an integrated 100% efficient heating section is designed to provide make-up air to commercial kitchen facilities with process exhaust. Model DGK features high quality cast aluminum burners with stainless steel mixing plates and a 25:1 turn down ratio. Airflow volumes range from 800 to 4,500 cfm with heating capacities up to 400,000 BTU/hr.


The brochure includes standard product features, optional accessories, air performance data and typical specifications.


Greenheck is the worldwide leader in manufacturing and distributing air movement and control equipment.

To obtain more information about this Greenheck announcement you may:

  1. Request information via e-mail
  2. Contact your local Greenheck Representative
  3. Phone us at (715) 359-6171 or fax us at (715) 355-2399
  4. Write us at Greenheck, P.O. Box 410, Schofield, WI 54476-0410
Youtube LinkedIn