Greenheck offers Model BCF Centrifugal Cabinet Fan Brochure

November, 2007

Greenheck offers an updated brochure on Model BCF belt drive low-profile cabinet fans. Designed to fit within tight spaces, as low as 11 inches, Model BCF is for horizontal mounting with either a top horizontal or upblast discharge, allowing the fan to be applied in a wide range of air handling applications. Capacities range from 170 to 5,850 cfm with static pressures up to 1.5 inch wg. The Model BCF is available with filter boxes and mixing boxes. All Model BCF sizes are licensed to bear the AMCA Seal for air performance.


The brochure includes standard construction features, options and accessories, air performance data for all model sizes and typical specifications.

To obtain more information about this Greenheck announcement you may:

  1. Request information via e-mail
  2. Contact your local Greenheck Representative
  3. Phone us at (715) 359-6171 or fax us at (715) 355-2399
  4. Write us at Greenheck, P.O. Box 410, Schofield, WI 54476-0410
Youtube LinkedIn