Greenheck's Vektor-CD Receives AMCA Certification

May, 2008

Greenheck's Vektor-CD Receives AMCA Certification

Greenheck’s Vektor-CD has been recognized as the industry’s first AMCA Certified Induced Flow Fan based on AMCA 260. The Air Movement & Control Association International Inc. (AMCA) Certified Ratings Program assures that a product has been tested and rated in conformance with AMCA International’s test standards and ratings requirements.


Greenheck’s Vektor-CD (Centrifugal High Plume Dilution) Laboratory Exhaust System combines the Vektor high plume dilution stack design with a side inlet centrifugal arrangement to safely exhaust laboratory work environments. The centrifugal blower design is ideal for applications requiring horizontal air intake or for systems with external static pressures in excess of 8 inches wg.   The Vektor-CD uses a backward curved flat blade and backward curved airfoil blade that allow for efficient operation with reduced energy consumption and lower overall sound levels.


Greenheck is the worldwide leader in manufacturing and distributing air movement and control equipment.

To obtain more information about this Greenheck announcement you may:

  1. Request information via e-mail
  2. Contact your local Greenheck Representative
  3. Phone us at (715) 359-6171 or fax us at (715) 355-2399
  4. Write us at Greenheck, P.O. Box 410, Schofield, WI 54476-0410
Youtube LinkedIn