New Model QEM Plenum Fan from Greenheck
May, 2008

Greenheck’s Model QEM plenum fan is ideal for lower pressure supply or return air handling applications where first cost is critical. The QEM features a 12-bladed airfoil wheel that reduces both energy consumption and sound levels. Compared to other plenum fans in the market, the QEM has a more compact footprint that requires less floor space for installation. Available in both belt and direct drive, Model QEM can be specified with a wide range of accessories including inlet guards, protective cages and isolators. Belt-drive Model QEM is licensed to bear the AMCA Seal for sound and air performance.
Greenheck is the worldwide leader in manufacturing and distributing air movement and control equipment.
To obtain more information about this Greenheck announcement you may:
- Request information via e-mail
- Contact your local Greenheck Representative
- Phone us at (715) 359-6171 or fax us at (715) 355-2399
- Write us at Greenheck, P.O. Box 410, Schofield, WI 54476-0410