New Greenheck Brochure Highlights Series 21 and 41 Centrifugal Fans
June, 2008

A 16-page brochure from Greenheck details the company’s line of commercial and industrial centrifugal fans. Available in belt and direct drive configurations, Greenheck’s airfoil and backward inclined centrifugal fans feature Permalock™ (Series 21) or all-welded (Series 41) construction and concentric mount bearings with the industry’s highest cataloged bearing life. Greenheck centrifugal fans are licensed to bear the AMCA Certified Ratings Seal for sound and air performance.
The brochure includes construction features, available configurations, options and accessories information, engineering data and materials specifications.
Greenheck is the worldwide leader in manufacturing and distributing air movement and control equipment.
To obtain more information about this Greenheck announcement you may:
- Request information via e-mail
- Contact your local Greenheck Representative
- Phone us at (715) 359-6171 or fax us at (715) 355-2399
- Write us at Greenheck, P.O. Box 410, Schofield, WI 54476-0410