Greenheck Releases Brochure on Cooling and Heating Coil Line
October, 2008

Greenheck manufactures a comprehensive line of custom and standard cooling and heating coils. A new brochure provides detailed information on Greenheck’s quality-engineered replacement and OEM coils for chilled or hot water, DX evaporator, heat reclaim, condenser, standard steam, non-freeze steam distributing and booster/duct-mounted applications.
Greenheck coils are available in 3/8 inch, ½ inch, and 5/8 inch OD tubing. Every Greenheck coil is leak-tested under water with 450 PSIG of dry nitrogen to guarantee 100% quality assurance. All coils are also tested in accordance with ARI Standard-410-2001.
The coils brochure includes quick-reference charts and details on construction features. Greenheck’s Quick Build program offers custom coils with 3-, 5- or 10-day turnaround.
Greenheck is the worldwide leader in manufacturing and distributing air movement and control equipment.
To obtain more information about this Greenheck announcement you may:
- Request information via e-mail
- Contact your local Greenheck Representative
- Phone us at (715) 359-6171 or fax us at (715) 355-2399
- Write us at Greenheck, P.O. Box 410, Schofield, WI 54476-0410