Greenheck Offers New Fire Smoke Damper Brochure
November, 2008

Greenheck’s new 20-page brochure provides an overview of the company’s line of smoke and combination fire smoke dampers. Greenheck safety dampers feature 3V or airfoil blades and electric or pneumatic actuators. All models are tested and labeled in accordance with UL555 or UL555S, have fire resistance ratings of either 1-1/2 or 3 hours and leakage class ratings of I, II or III.
The brochure’s easy-to-use format includes a quick-reference guide for model selection, and information on design and construction features, installation and convenience features, and options and accessories.
Greenheck offers the most UL certified dampers and the largest selection of AMCA licensed dampers and louvers in the industry.
To obtain more information about this Greenheck announcement you may:
- Request information via e-mail
- Contact your local Greenheck Representative
- Phone us at (715) 359-6171 or fax us at (715) 355-2399
- Write us at Greenheck, P.O. Box 410, Schofield, WI 54476-0410