New Greenheck ERVe Energy Recovery Ventilator For Outdoor Installations

October, 2008

New Greenheck ERVe Energy Recovery Ventilator For Outdoor Installations

Greenheck’s new Model ERVe energy recovery ventilator is specifically designed for outdoor installations.  The weather-resistant Model ERVe features a pitched roof and drainable base for better protection against water penetration.  In addition to its one-inch double-wall construction and hinged access panels other features include optimized blower performance for each housing size and multiple energy wheel options for selections based on horsepower, efficiency or recovered energy ratio (RER). Performance ranges from 1,000 to 6,000 cfm.


Greenheck is the worldwide leader in manufacturing and distributing air movement and control equipment. 

To obtain more information about this Greenheck announcement you may:

  1. Request information via e-mail
  2. Contact your local Greenheck Representative
  3. Phone us at (715) 359-6171 or fax us at (715) 355-2399
  4. Write us at Greenheck, P.O. Box 410, Schofield, WI 54476-0410
Youtube LinkedIn