New Pressure Blower Brochure from Greenheck
October, 2008

A new Greenheck brochure features the Model FPB pressure blower, suitable for a wide variety of clean-air exhaust or supply applications. Model FPB blowers are ideal for use in commercial or industrial ventilation systems to control cabinet or room pressurization, blow-off for moisture removal, combustion air for burners, parts cooling and fume exhaust.
The direct-drive (arrangement 4) Model FPB blowers utilize radial aluminum blade wheels to provide peak performance for systems that require low flow and high pressures. Blowers are available in five wheel sizes (7-15 inch) with capacities ranging from 200 to 2,500 cfm and up to 10 in. wg maximum static pressure.
The brochure includes dimensional and performance data and typical specifications.
Greenheck is the worldwide leader in manufacturing and distributing air movement and control equipment.
To obtain more information about this Greenheck announcement you may:
- Request information via e-mail
- Contact your local Greenheck Representative
- Phone us at (715) 359-6171 or fax us at (715) 355-2399
- Write us at Greenheck, P.O. Box 410, Schofield, WI 54476-0410