Greenheck Introduces the PVe Heat Recovery Unit

February, 2009

Greenheck Introduces the PVe Heat Recovery Unit

Greenheck’s new Model PVe heat recovery unit is designed to recover up to 60% of the sensible energy in the exhaust airstream and return it to the supply air.  The cross-flow plate exchanger unit uses an aluminum core (plate) to recover only sensible energy, and has very low leakage and no moving parts. Features include stainless steel drain pans, easy to remove hinged doors, belt drive blowers with adjustable pulleys, a pitched roof, and integral lifting points and lift locations.  Model PVe is ideal for applications that involve dirtier air such as garage exhaust, welding shops/facilities and areas with drier climates. Performance ranges from 1,000 to 6,000 cfm.


Greenheck is the worldwide leader in manufacturing and distributing air movement and control equipment.

To obtain more information about this Greenheck announcement you may:

  1. Request information via e-mail
  2. Contact your local Greenheck Representative
  3. Phone us at (715) 359-6171 or fax us at (715) 355-2399
  4. Write us at Greenheck, P.O. Box 410, Schofield, WI 54476-0410