Greenheck's Vektor-MD Received AMCA 260 Certification

February, 2009

Greenheck’s Vektor™-MD is now licensed to bear the AMCA Certified Induced Flow Fan rating as based on AMCA 260. The Air Movement & Control Association International Inc. (AMCA) Certified Ratings Program assures that a product has been tested and rated in conformance with AMCA International’s test standards and ratings requirements.


Greenheck’s Vektor™-MD Mixed Flow High Plume Dilution blower is a self-contained exhaust system with a unique discharge nozzle design that entrains additional ambient air to mix with the potentially hazardous exhaust fumes. The additional air dilutes the lab effluent and increases the discharge flow and velocity, displacing the exhaust high above the roof and away from building make-up air systems—without the need for unsightly exhaust stacks. The Vektor-MD system is suitable for hospital, pharmaceutical, university, biotech and other laboratory applications.


Greenheck is the worldwide leader in manufacturing and distributing air movement and control equipment.

To obtain more information about this Greenheck announcement you may:

  1. Request information via e-mail
  2. Contact your local Greenheck Representative
  3. Phone us at (715) 359-6171 or fax us at (715) 355-2399
  4. Write us at Greenheck, P.O. Box 410, Schofield, WI 54476-0410
Youtube LinkedIn