Greenheck Introduces the Vari-Green Motor

May, 2009

Greenheck Introduces the Vari-Green Motor

Greenheck’s new Vari-Green motor is a brushless DC (electronically commutated) high-efficiency motor that runs off a 115 volt single-phase input. The Vari-Green motor runs quieter, cooler and offers higher efficiencies with improved speed control capabilities as compared to standard motors. The Vari-Green motor is capable of operating from 20% to 100% (80% turndown) of full speed versus 70% to 100% (30% turndown) for PSC motors. The motor is available in ¼, ½ and ¾ HP sizes and offers three different control options:  0-10 VDC input wiring, a motor-mounted dial, or wall- mounted dial. The Vari-Green motor can be ordered with select Greenheck direct-drive fan Models G, CUE, CW and SQ with more models to follow.


Greenheck is the worldwide leader in manufacturing and distributing air movement and control equipment.

To obtain more information about this Greenheck announcement you may:

  1. Request information via e-mail
  2. Contact your local Greenheck Representative
  3. Phone us at (715) 359-6171 or fax us at (715) 355-2399
  4. Write us at Greenheck, P.O. Box 410, Schofield, WI 54476-0410
Youtube LinkedIn