Greenheck Introduces Model VSH Vertical Stack Hi-Rise Indoor Air Handler
August, 2009

Greenheck’s new Model VSH vertical stack high-rise fan coil unit provides space heating and cooling for hotels, dorms, condominiums, and other multistory buildings where a small footprint and quiet operation are required. Available in six sizes with performance capabilities up to 1,300 cfm, Model VSH units are available with concealed or exposed housings and can be configured with 2-or 4-pipe water coils and electric heaters with optional silent contactors. Standard construction features include a three-speed PSC motor; one-inch fiberglass insulation; one-inch MERV 5 disposable filter; supply air plenum and double deflection grille; a front access panel to coils, drain pan, filter, fan assembly and control enclosure; and a removable stainless steel drain pan with closed-cell antimicrobial fiber-free insulation.
Greenheck is the worldwide leader in manufacturing and distributing air movement and control equipment.
To obtain more information about this Greenheck announcement you may:
- Request information via e-mail
- Contact your local Greenheck Representative
- Phone us at (715) 359-6171 or fax us at (715) 355-2399
- Write us at Greenheck, P.O. Box 410, Schofield, WI 54476-0410