New Greenheck Brochure Features Model VSH Vertical Stack Hi-Rise

September, 2009

New Greenheck Brochure Features Model VSH Vertical Stack Hi-Rise

A new brochure from Greenheck details the Model VSH vertical stack high-rise fan coil unit.  With housings designed for either exposed or concealed installations, Model VSH is available in six sizes with performance capabilities up to 1,200 cfm. Greenheck’s indoor air handlers and fan coil units provide space heating and cooling for hotels, dorms, condominiums, and other multistory buildings where a small footprint and quiet operation are required.


 


The brochure includes standard construction features and dimensional data, and provides an overview of Greenheck’s indoor air handling series of products.

To obtain more information about this Greenheck announcement you may:

  1. Request information via e-mail
  2. Contact your local Greenheck Representative
  3. Phone us at (715) 359-6171 or fax us at (715) 355-2399
  4. Write us at Greenheck, P.O. Box 410, Schofield, WI 54476-0410
Youtube LinkedIn