Greenheck's New Model MPX Make-Up Air with Packaged DX Cooling

November, 2009

Greenheck's New Model MPX Make-Up Air with Packaged DX Cooling

Greenheck's new Model MPX is a 100% outside make-up air unit with an integral packaged DX cooling system ideal for kitchens, corridor ventilation and areas with contaminated air where energy recovery is not permitted. The integral air-cooled packaged DX cooling system with environmentally friendly R410a refrigerant reduces installation costs, control wiring, and provides single-source supplier responsiblity. Model MPX features two-inch double-wall cabinet construction, hinged access doors, an airfoil plenum fan, and two-inch prefilters and optional high efficiency post-filters. Model MPX is designed for cooling capacities ranging from 7 to 30 nominal tons and airflow ranges up to 10,000 cfm.

To obtain more information about this Greenheck announcement you may:

  1. Request information via e-mail
  2. Contact your local Greenheck Representative
  3. Phone us at (715) 359-6171 or fax us at (715) 355-2399
  4. Write us at Greenheck, P.O. Box 410, Schofield, WI 54476-0410
Youtube LinkedIn