Centrifugal Fans
Greenheck offers a complete line of Centrifugal Fans for both
commercial HVAC and industrial applications.
For the commercial market Greenheck Centrifugal Fans are providing supply,
exhaust and return air in hospitals, schools, stores and large office
buildings.
Greenheck industrial duty fans handle applications like filtration systems,
fume exhaust, fluid pressurization, combustion air, and material handling, as
well as supply and exhaust. Many of these applications are in corrosive and
abrasive high temperature on high pressure environments.
Downloadable Greenheck Literature
Viewable with the Adobe Acrobat Reader
(Click here for more information
or to download the Acrobat reader)
- Technical Literature
- Fan Fundamentals (1200k)
- Fan Fundamentals (Spanish Version) (303k)