Bubble Tight
A bubble tight damper is a heavy duty damper designed to meet the requirement for zero leakage. Every bubble tight damper is factory leakage tested to ensure a bubble tight seal at 30 in. wg (7.5 kPa). This damper is recommended for two position shut off applications. Applications where bubble tight damper could be used:
- post office sorting rooms
- medical facilities & laboratories
- food processing
- military facilities
- campuses
- test laboratories
- government buildings.
Downloadable Greenheck Literature
Viewable with the Adobe Acrobat Reader
(Click here for more information or to download the Acrobat reader)
Catalog:
Bubble Tight (HBTR-451) (619k)
Submittals:
Bubble Tight Round (HBTR-451) (227k)
Installation, Operation and Maintenance Manuals:
HBTR & HCDR series (#469619)