Greenheck Fan Corporation - Building Value in Air
advanced search

Fire Dampers

Ceiling Radiation Dampers

Combination Fire-Smoke

Smoke Dampers

Commercial Control

Manual Balancing

Heavy Duty/Industrial Dampers

Backdraft Dampers

Relief Dampers

Marine Dampers

Bubble Tight Dampers

Tunnel Transit Dampers

Access Doors/Pressure Relief Doors

Actuators

 

 

 WHAT'S NEW | FIND MY REP | CAREERS | CONTACT US | ABOUT GREENHECK
 PRODUCTS | QUICK DELIVERY | SOFTWARE | CAD DRAWINGS | APPLICATION INFO

DAMPERS

Tunnel Transit Dampers

HTDA tunnel transit damper is a heavy duty damper designed to meet the rigorous environment of a transit tunnel and is especially qualified to withstand the stresses and pressures of such environments. The blades, frames, seals, and actuators are designed to meet the standards of NFPA-130, NFPA-502, UL-555S, and BS476; which are commonly found in tunnel transit specifications. Because of the demanding requirements of tunnel transit systems, the tunnel transit damper can be specifically designed to meet the requirements of every specification.

Downloadable Greenheck Literature
Viewable with the Adobe Acrobat Reader
(Click here for more information or to download the Acrobat reader)

Catalog:
Tunnel Transit (7231k)
Submittals:
Fabricated Airfoil Blade (HTD-630) (364k)
Extruded Aluminum Airfoil (HTD-640) (352k)
Installation, Operation and Maintenance Manuals:
HTD Series (212k)

About Greenheck · What's New · Find My Rep · Employment · Contact Us
Products · Quick Delivery · Software · CAD Drawings · Application Info
Chinese · Spanish

Greenheck • PO Box 410 • Schofield, WI 54476 • 715.359.6171

©2009 Greenheck Fan Corporation