Propeller Tube Axial Fans
For low to medium pressure applications, tube axial fans include both direct and belt driven fans with cast aluminum or fabricated steel blades. Propeller tube axial inline fans have a straight through airflow, compact size and the flexibility to be mounted in any configuration - horizontal, vertical, or any angle. These fans are designed for reliable air movement in ducted commercial and industrial applications. The roof upblast configuration is designed to discharge contaminants up and away from the building in most applications. Where indicated below, models are available in both configurations.

-
What's New
-
Application Information
- No articles available.
-
Project Profiles
- No profiles available.
-
Other Product Information
Overview
-
Models RDU/RBU/RBUMO
Model RBUMO has its motor mounted out of the airstream and is suitable for high temperature emergency smoke removal and is available with UL Power Ventilators for smoke control systems. Models RBU and RBUMO have steel blades, and model RDU has cast aluminum blades. Capacities range from 2,800 to 64,500 cfm and up to 1.0 in. wg. AMCA Licensed for Sound and Air Performance.
-
Models TAUD/TAUB-CA
The TAUD/TAUB-CA has cast aluminum blades. Typical applications include clean air, fume exhaust, and spark resistant construction. Capacities range from 2,400 to 74,000 cfm and up to 1.25 in. wg. AMCA Licensed for Sound and Air Performance.
-
Model TAUB-L/H
The TAUB-L/H has its motor mounted out of the airstream and is suitable for high temperature emergency smoke removal. Typical applications include clean air, industrial processes, and high-temperature exhaust. The TAUB-L/H has steel blades. Capacities range from 4,000 to 66,800 cfm and up to 1.0 in. wg. AMCA Licensed for Sound and Air Performance.

