Ceiling Exhaust Fans
The ceiling and cabinet fans are direct drive models that have forward-curved wheels for low sound and high efficiency. These are suitable for clean air applications, such as bathroom, storage room, or office exhaust fans.
OVERVIEW
SP-AP
Model SP-AP features virtually silent electronically commutated (EC) motors with adaptive technology to ensure they provide the air flow to meet whole-house ventilation code requirements and remove unhealthy air and moisture in real world installations. The fan includes three built-in, high-speed airflow settings (50, 80 or 110 cfm). Its standard two-speed operation helps comply with ASHRAE 62.2, WSEC, and CAL Title 24 requirements. Units come in lighted and non-lighted configurations with plug and play sensors (humidity, motion and CO2) available.
CRD-300WT, a UL263 certified Ceiling Radiation Damper, is compatible with both the SP-AP0511W-1 and SP-AP0511WL-1 models.
Home Ventilating Institute (HVI)
ENERGY STAR® Certified
SP-LP
With airflow up to 110 cfm, the SP-LP series is the most powerful low-profile exhaust fan on the market. The SP-LP is powered by an electronically commutated motor (ECM) with Constant CFM adaptive, variable speed technology programmed to overcome the static pressure associated with common residential installation scenarios (0.4 in. wg and above). The motor reacts to increased static pressure by increasing its speed to ensure you have the airflow required to remove unhealthy air and moisture. Optional features include integrated humidity sensor to help control moisure and prevent mold and mildew (SP-LP0511H and SP-LP0511HL) and 2-speed capability for whole-house continuous ventilation (SP-LP0810W and SP-LP0810WL) Lighted and non-lighted models available.
CRD-300WT, a UL 263 certified Ceiling Radiation Damper, is compatible with SP-LP0511-1, SP-LP0511L-1, SP-LP0511H, SP-LP0511HL, SP-LP0810W and SP-LP0810WL models.
UL/cUL 507
Home Ventilating Institute (HVI)
ENERGY STAR® Certified
CSP-A
A direct drive, inline-mounted fan designed for exhaust, supply or return air applications where low sound levels are desired. The unit features an insulated, galvanized steel housing with a forward-curved centrifugal wheel. Ideal applications for this model are clean air including intake, exhaust, return or make-up air.
- Fan sizes from 70 to 3778 cfm
- Up to 1.0 in. wg
- For use in commercial kitchen/restaurant applications
AMCA Air Performance
UL/cUL 507
SP-A
Greenheck SP-A exhaust fans are direct drive, ceiling mounted fans designed to provide the lowest sound levels. Units feature an insulated housing and Energy Star rated units are available.
- Fan sizes from 50 to 1600 cfm
- Up to 1.0 in. wg.
- For use in residential, multifamily and commercial applications
AMCA Air and Sound Performance
Energy Star available on select sizes and configurations
UL/cUL 507
SP-B
A direct drive, ceiling exhaust fan with a low profile housing and low sound levels. Energy Star rated units are available.
- Fan sizes from 50 to 200 cfm
- Up to 1.0 in. wg.
- For use in commercial kitchen/restaurant applications
AMCA Air and Sound Performance
Energy Star available on select sizes and configurations
UL/cUL 507
- Options and Accessories
-
Catalogs
- SP-AP0511W-1 & SP-AP0511WL-1 Catalog
- SP-LP0511-1 & SP-LP0511L-1 Catalog
- Centrifugal Ceiling Exhaust and Inline Cabinet Fans (Models SP and CSP)
- Corporate / All Products Catalog
- Corporate / All Products Catalog (Spanish Version)
- MasterSPEC Models SP-AP0511W & SP-AP0511WL
- MultiSPEC Models SP-LP0511 and SP-LP0511L
-
Instruction Manuals
- CRD-300WT Installation for SP-AP0511W/L (#485180 IOM)
- CRD-3XX and CRD-7XX Series for SP fans (#452832 IOM)
- Hanging Vibration Isolator Kit for Models SP and CSP (#451329 IOM)
- Lighted Grille Conversion Kit (#482759 IOM)
- Model RJ-4 (Pitched Roof Cap IOM)
- Model RJ-6 x 9 (Pitched Roof Cap IOM)
- Model SP-AP
- Model SP-C50
- Model SP-L, Wall/Ceiling Exhaust Fan
- Model SP-LP
- Models SP and CSP (#477179 IOM) (English and Arabic)
- Models SP/CSP-A/B (#474680 IOM)
- RDC-6 Duct Conversion (#466215 IOM)
- RDC-8 Duct Conversion (#453380 IOM)
- Sensors for Model SP Fans (#483548 IOM)
- SP with CRD Damper with Plaster Flange Assembly (#481307 IOM)
- SP-110L-VG and SP-80L-VG Lighted Multi-Speed Ceiling Exhaust Fan (IOM)
- SP-110-VG and SP-80-VG Multi-Speed (IOM)
- Supplemental Wiring Details for Models SP/CSP-A700 and SP/CSP-A1050VG with Vari-Green Motor (#483670 IOM)
- Vari-Green Control - HOA (Hand/Off/Auto) (#485055 IOM)
- Vari-Green Motor and Controls (IOM# 473681)
- Specifications
-
Drawings
-
STATIC MODEL DOWNLOAD3D CAD2D CAD
-
SP-APSP-LPCSP-ASP-ASP-B
-
- Videos
- Podcasts
-
Other Product Information
- Ceiling Radiation Damper / Bath Fan Combinations
- Electrical Accessories
- Energy Star - Ceiling Exhaust Fans
- Performance Coatings
- QD Model SP-A Replacement Parts List
- QD Model SP-B Replacement Parts List
- Selection Guide for Fans
- SP/CSP Model Old to New Cross Reference
- SP-80-VG and SP-110-VG with Energy Star Rating
- SP-CSP Accessory Finishes
- SP-CSP Power Ratings, Motors and Certifications
- Warranty
- Project Profiles