Centrifugal Upblast Exhaust Fans
The Centrifugal Roof Upblast and Sidewall Exhaust Fans include both direct and belt driven fans with backward inclined centrifugal wheels. The motors on the fans are out of the airstream. The fans are suitable for applications ranging from storage room to fume hood exhaust and kitchen grease exhaust to smoke control.

-
What's New
-
Application Information
- No articles available.
-
Project Profiles
-
Other Product Information
Overview
-
Series C Models CUE, CUBE
Series C spun aluminum fans are specifically designed for roof mounted (CUE/CUBE) applications. Contaminated or grease laden exhaust air can be discharged directly upward, away from the roof surface. The fans feature a one piece windband continuously welded to curb cap and double studded isolators for true vibration isolation. Capacities range from 70 to 30,000 cfm and up to 5.0 in. wg.
-
Model S-CUBE
The S-CUBE is a spun aluminum fan specifically designed for Emergency Smoke Control Systems. This fan is UL/cUL Listed for 500°F for 4 hours and 1,000°F for 15 minutes. Capacities range from 200 cfm to 30,000 cfm and up to 2.75 in. wg.
-
Model USGF
The Ultimate Steel Grease Fan, model USGF is the ideal fan for heavy grease exhaust applications as stated in NFPA's Chapter 11 restaurants and food service where high amounts of grease and/or solid fuels are used like charbroilers, solid fuel cooking, and oriental cooking Constructed of steel, the model USGF includes a non-stick coated steel wheel, steel windband, steel curb cap, and steel motor compartment. Standard features include UL-762, a heat baffle, clean-out port, dual belt and pulley system, and a mounted and wired NEMA-3R disconnect switch. The unit is powder coated for protection. Capacities range from 350 to 7000 cfm and up to 3.25 in. wg.
-
Model TCBRU
The TCBRU is a belt drive upblast roof exhaust fan which features a necked down windband section which creates high outlet velocities to carry contaminated exhaust away from nearby make-up air units. Capacities range from 360 to 24,000 cfm and up to 4.5 in. wg.
Catalogs
- High Wind & Hurricane Zone Fans
- Series C Roof Upblast and Sidewall Centrifugal Exhaust Fans (Models CUE, CUBE, CUBE-HP, CUBE-XP, S-CUBE, CW, CWB, CW-HP and USGF
- The Ultimate Steel Grease Fan (Model USGF)
- Tubular Centrifugal Fans (Models TCB/TCBRU/TCBRS)
Spanish Version
Instruction Manuals
- Model CUE/CUBE (#471560 IOM)
- Model S-CUBE (#460524 IOM)
- Model TCB/TCBRU/TCBRS (#456557 IOM)
- Model USGF (#462077 IOM)
- GreenVent Constant Pressure Controls (#472864 IOM)
- Model CW/CWB (#457691 IOM)
- Vari-Green Motor (#473681 IOM)

