Vektor-CD
Utilizing a centrifugal blower, the Vektor-CD™ is ideal for systems requiring horizontal exhausts or systems with extreme pressures (up to 14 in. wg). The efficient backward inclined wheel helps to reduce energy consumption while maintaining low sound levels. Vektor-CD also includes the high plume nozzle and dilution windband to entrain ambient air which assists in diluting the laboratory exhaust and maximizes the plume rise. Vektor-CD models are available in belt or direct drive and can be configured as single fan systems, multiple parallel fan systems, or multiple opposed fan systems. Energy recovery packages are available to further improve the laboratory's operating efficiency.

-
What's New
-
Application Information
-
Project Profiles
-
Other Product Information
Advantages/Design Features
- Designed to withstand up to 125 mph windloads without guide wires
- AMCA certified air, sound and induced fan flow performance (AMCA 210, 300, 260) performance (third party verification)
- Available in belt and direct drive configuration
- Configurable in single, double, and triple systems
- Meets ANSI Z9.5, NFPA 45 and ASHRAE Chapter 44 lab design guidelines
- Efficient operation for reduced energy consumption
- Performance capabilities - 500 cfm to 100,000 cfm; up to 14 in. wg per fan
- Ideal for horizontal air intake applications
- Uses backward inclined flat or airfoil blade technology
- L(10) - 200,000 hour shaft bearing life
Overview
-
Vektor-CD
Utilizing a centrifugal blower, the Vektor-CD is ideal for systems requiring horizontal exhausts or systems with extreme pressures (up to 14 in. wg). The efficient backward inclined wheel helps to reduce energy consumption while maintaining low sound levels. Vektor-CD also includes the high plume nozzle and dilution windband to entrain ambient air which assists in diluting the laboratory exhaust and maximizes the plume rise. Vektor-CD models are available in belt or direct drive and can be configured as single fan systems, multiple parallel fan systems, or multiple opposed fan systems. Energy recovery packages are available to further improve the laboratory's operating efficiency.
Catalogs
Performance Supplements
- Performance Brochure - Vektor-CD Performance
- Vektor-CD Performance - Sizes 12-33
- Vektor-CD Performance - Selection Information
- Sound Performance & Specifications - Sizes 36-66

