Vektor-MD
The Vektor™-MD uses an inline mixed flow fan to quickly and efficiently exhaust fumes and odors up and above the research facility. The high plume nozzle and dilution windband entrain ambient air to assist in the dilution of the laboratory exhaust and maximize plume rise. The Vektor-MD is available in belt or direct drive. Both utilize a bifurcated housing design that allows safe, easy access to all drive components. Vektor-MD systems have a small installed footprint, requiring minimal roof space. They can be applied in a wide variety of configurations with up to six fans as part of a single system, and can be packaged with Vektor energy recovery systems.

-
What's New
-
Application Information
-
Project Profiles
-
Other Product Information
Advantages/Design Features
- Designed to withstand up to 125 mph windloads without guide wires
- AMCA certified air, sound and induced flow fan (AMCA 210, 300, 260) performance (third party verification)
- Designed for laboratory exhaust applications
- Available in belt and direct drive configuration
- Unique "vacuum shaft seal" (Vektor-MD) ensuring that hazardous or noxious fumes do not escape through the shaft opening (patent pending)
- Configurable in single or up to six systems
- Meets ANSI Z9.5, NFPA 45 and ASHRAE Chapter 44 lab design guidelines
- Utilizes mixed flow impeller technology
- Efficient operation for reduced energy consumption
- Performance capabilities - 1,500 cfm to 80,000 cfm; up to 8 in. wg per fan
- Motor and drives located outside the airstream
- Lower sound levels than an inline centrifugal or axial exhaust fan
- L(10) - 200,000 hour shaft bearing life
Overview
-
Vektor-MD
The Vektor-MD uses an inline mixed flow fan to quickly and efficiently exhaust fumes and odors up and above the research facility. The high plume nozzle and dilution windband entrain ambient air to assist in the dilution of the laboratory exhaust and maximize plume rise. The Vektor-MD is available in belt or direct drive. Both utilize a bifurcated housing design that allows safe, easy access to all drive components. Vektor-MD systems have a small installed footprint, requiring minimal roof space. They can be applied in a wide variety of configurations with up to six fans as part of a single system, and can be packaged with Vektor energy recovery systems.
Catalogs
Performance Supplements
- Performance Brochure - Vektor-MD Performance
- Vektor-MD Performance - Sizes 12 -24
- Vektor-MD Performance - Sizes 27 - 49
- Vektor-MD Performance - Sound Data
- Vektor-MD Performance - Sound Data, Dimensions and System Configurations

