Grease Extraction
Greenheck offers the industry leader in grease filtration as verified by test to ASTMF 2519-2005 standards. This is crucial to the restaurant owner/operator because the grease generated by restaurant kitchens poses many problems; frequent duct cleanings, rooftop grease problems, and tougher air emissions standards are only a few. Greenheck's offering of innovative filter designs hits the problem at the source for a fraction of the cost of other grease removal devices or electrostatic precipitators.
Click here for a Filter Quick Select Guide.

-
What's New
-
Application Information
-
Project Profiles
-
Other Product Information
Overview
-
Grease Grabber Dual-Stage Filtration System
The Grease Grabber™ dual stage filtration system uses Greenheck's Grease-X-Tractor™ along with the grease Grabber filter to remove 100% of the grease particles, at 5 microns and larger, out of the airstream. The Grease-X-Tractor is the primary filter and takes the brunt of the grease and heat. The Grease-X-Tractor removes large grease particles using centrifugal force as described below. The secondary filter, the Grease Grabber, uses a 1/2 inch packed bead bed to remove small particles. The beads remove the small particles of grease that are not removed by the Grease-X-Tractor filter.The Grease Grabber filter is designed for heavy-duty grease applications.
Click for larger- Tested to ASTM F2519-2005 standard method of test
- UL 1046 Listed
- NSF Certified
- Tested to ASTM F2519-2005 standard method of test
-
Grease-X-Tractor Centrifugal Filtration
The ideal filter for medium grease loading applications at the right value. The filter consists of individual vortex chambers having air inlets at the top and bottom front of the filter. Air travels in a helical or corkscrew like path through the filter chambers, subjecting the grease particulate to centrifugal force. Grease collects on the interior walls of the filter, where it drains into the hood grease trough and grease cup. The design of the filter gives the filter great strength and makes it the best fire barrier in the industry as well as removing 69% of the grease particles at 8 microns.
Click for larger
- The Grease-X-Tractor filter is designed for medium duty grease applications
- Tested to ASTM F2519-2005 standard method of test
- UL 1046 Listed
- NSF Certified
- The Grease-X-Tractor filter is designed for medium duty grease applications
-
High Velocity Cartridge
Exhaust or contaminated air passes through the high velocity stainless steel cartridge and as it makes multiple changes in direction, the principle of inertial impaction (The principle of the particle’s momentum throwing the particle out of the airflow as it changes direction, to remove grease from the airflow) goes to work. As the air turns, the particulates impact upon the sides of the cartridge. The grease then runs down the cartridge into the grease trough which drains into a removable grease container.
• The high velocity cartridge is designed for light-duty grease applications
• Tested to ASTM F2519-2005 standard method of test
• UL 1046 Listed
• NSF Certified
-
Standard Baffle
The industry standard baffle filter, suited for light duty grease applications, removing 28% of particles at 8 microns. Exhaust air passes through the aluminum/stainless steel baffles and as it is turned, the principle of inertial impaction (The principle of the particle's momentum throwing the particle out of the airflow as it changes direction, to remove grease from the airflow) goes to work. As the air turns, the particulates impact upon the baffles. The grease then runs down the baffle into the grease trough which drains into a removable grease container.
Click for larger
- The standard baffle filter is designed for light duty grease applications
- Tested to ASTM F2519-2005 standard method of test
- UL 1046 Listed
- NSF Certified
- The standard baffle filter is designed for light duty grease applications