Energy Recovery Ventilators With Evaporative Cooling
Greenheck, model HRE, combines the benefits of a sensible energy recovery wheel with evaporative cooling modules to condition outdoor air without mechanical refrigeration. This product is specifically designed for hot, relatively arid climates.

-
What's New
-
Application Information
- No articles available.
-
Project Profiles
-
Other Product Information
Overview
-
Model HRE
Designed with forward curved fans, model HRE handles applications up to 1.5 in. wg. external static pressure.
Cooling Options: Indirect Evaporative Cooler, Direct Evaporative Cooler.
Heating Options: Hot Water, Electric, Indirect Gas.
Instruction Manuals
Specifications
Other Info
Application Manual
Technical Information
- The Importance of ARI Certification
AMCA and ETL Certifications
Greenheck's Energy Recovery products are AMCA Licensed for Air Performance and ETL Listed. Click on the links below for a listing of AMCA Licensed and ETL Listed products.
AMCA Licensed Products
ETL Listed ProductsARI Certification
To guarantee your customers are getting the performance they request, check for ARI Certification. ARI Certified products are tested for energy transfer effectiveness (sensible, latent, and total), cross leakage, and pressure drop. If a manufacturer states that their products are tested "in accordance with" ARI Standards that DOES NOT mean they are certified. To be certified, products must be tested by ARI and have annual check tests.
Click here for a listing of ARI Certified Energy Recovery products. Download the Supplemental Directory.Psychometric Chart
A psychometric chart is a design tool to graph a building's HVAC thermodynamic air conditions and processes. Properties displayed on a chart include dry-bulb temperatures, wet-bulb temperatures, dew point temperatures, relative humidity, humidity ratio, specific volume, and enthalpy. A link is provided to a downloadable software program that allows the user to electronically plot conditions on a psychrometric chart. This program version permits the user to enter state points and graph the air conditioning process, while also calculating additional air properties.
Click here to download the psychrometric charting software.
Help Text for Standard Version of Psychrometric ChartWording for ARI Certified Wheels, Options, and Accessories