Commercial Control Dampers
Models are available in 3V, extruded airfoil, fabricated airfoil, and round blade designs. Galvanized, aluminum, 304 stainless steel, or severe environment 316 stainless steel construction. Variety of electric two position, modulating, and pneumatic actuators.

-
What's New
-
Application Information
-
Project Profiles
-
Other Product Information
Overview
-
Model IAQ: Airflow Measuring Damper
Typically used in buildings to meet the minimum outdoor air requirements of ASHRAE Standard 62 and California Title 24 by providing accurate monitoring and control of outside air. IAQ-42 meets IECC (International Energy Conservation Code) requirements with a leakage rating of 3 cfm (5 m3/hr) per sq. foot at 1 in. wg (248 Pa) or less.
-
Model ICD: Thermally Broken, Insulated Blade, Low Leakage
Typically used to achieve additional protection where thermal conductivity is a concern. This model is available with a thermally broken frame for extreme cold applications.
-
Model VCD: 3-V Blade Type
Typically used in low to medium pressure and velocity systems. Fabricated blades are reinforced with 3 longitudinal structurally designed vee's. Available with blade and jamb seals for low leakage applications.
-
Model VCD: Airfoil Blade Type, Low Leakage
Typically used in medium to high pressure and velocity systems. Airfoil blade with structural reinforcement through the entire length. All of these models include blade and jamb seals for low air leakage.
-
Model VCDR: Round Blade Type
Typically used in low to medium pressure, and velocity systems. Available with blade and jamb seals for low leakage applications.
Catalogs
Instruction Manuals
Specifications
Traditional
- ICD-45 (.rtf format)
- VCD-20 & VCD-23 (.rtf format)
- VCD-33 & VCD-34 (.rtf format)
- VCD-40 (.rtf format)
- VCD-42 & VCD-43 (.rtf format)
Round
Submittals
Traditional
- VCD-15 (3-V Blade)
- VCD-18 (3-V Blade)
- VCD-20 (3-V Blade)
- VCD-M20 (3-V Blade Asian Market)
- VCD-23 (3-V Blade, Low Leakage)
- VCD-M23 (3-V Blade Asian Market)
- VCD-33 (Fabricated Airfoil, Ultra Low Leakage)
- VCD-34 (Fabricated Airfoil, Insulated Low Leakage)
- VCD-40 (Narrowline Frame, Extruded Airfoil Blade)
- VCD-42 (Extruded Aluminum Blade, Ultra Low Leakage)
- VCD-43 (Extruded Aluminum Blade, Ultra Low Leakage)
- SEVCD-23 (3-V Blade, Low Leakage Severe Environment 316SS)
- SEVCD-33 (Fabricated Airfoil, Ultra Low Leakage Severe Environment 316SS)
Insulated Thermally Broken
Round
- VCDR-50 (Round Single Blade)
- VCDR-53 (Round Single Blade)
- VCDRM-50 (Round Multi-Blade)
- VCDRM-53 (Round Multi-Blade)
Vertical Blade
- VCD-20V (3-V Vertical Blade)
- VCD-23V (3-V Vertical Blade)
- VCD-33V (Fabricated Airfoil, Vertical Blade, Ultra Low Leakage)
- VCD-42V (Extruded Aluminum Vertical Blade, Ultra Low Leakage)
- VCD-43V (Extruded Aluminum Vertical Blade, Ultra Low Leakage)