Relief Dampers
Relief dampers are available in galvanized steel, aluminum, 304 stainless steel and severe environment 316 stainless steel. Models are available with many different mounting orientations, airflow directions, operation types, and performance ratings

-
What's New
-
Application Information
- No articles available.
-
Project Profiles
-
Other Product Information
Overview
-
Model BR
Barometric Relief Dampers
Barometric Relief Dampers are an eccentrically pivoted backdraft damper for low velocity applications. Barometric Relief Dampers may be mounted vertically or horizontally.
-
Model HPR
Pressure Relief Dampers
A pressure relief damper is a type of backdraft having an adjustable start-open pressure, which is capable of maintaining a relatively constant pressure at various airflows and closes upon a decrease in differential pressure. Greenheck’s HPR damper series can be used as a safety device or a controlling device. It is designed to provide pressure relief up to 6 in. wg and 3000 fpm, respectively
Catalogs
Instruction Manuals
Submittals
BR Series - Barometric Relief Dampers up to 2000 fpm, 2 in. wg
- BR-10 Series (Exhaust Damper, Horizontal Mount)
- BR-30 Series (Exhaust Damper, Vertical Mount)
- BR-40 Series (Intake Damper, Horizontal Mount)
- SEBR-10 Series (Exhaust Damper, Horizontal Mount, Severe Environment 316 Stainless Steel)
- SEBR-30 Series (Exhaust Damper, Vertical Mount, Severe Environment 316 Stainless Steel)
- SEBR-40 Series (Intake Damper, Horizontal Mount, Severe Environment 316 Stainless Steel)