Actuators
Greenheck offers a wide selection of pneumatic, electric, and manual actuators from a variety of vendors. Actuators are available in two position, floating, or modulating operation with spring return or fail in place function. Most actuators come in 24 Vac or 120 Vac (20 psi supply for pneumatic actuators) with transformers available for other voltages such as 230 Vac, 277 Vac, 440 Vac, etc.

-
What's New
-
Application Information
-
Project Profiles
-
Other Product Information
Overview
-
Actuators
Greenheck offers a wide selection of pneumatic, electric, and manual actuators from a variety of vendors. Actuators are available in two position, floating, or modulating operation with spring return or fail in place function. Most actuators come in 24 Vac or 120 Vac (20 psi supply for pneumatic actuators) with transformers available for other voltages such as 230 Vac, 277 Vac, 440 Vac, etc.
Instruction Manuals
- Extension Pin Kit & Manual Quadrant Kit (#455049 IOM)
- MP-100A (#463548 IOM)
- MP-210 (#463546 IOM)
- MP-220A (#463544 IOM)
- MP-310 (#463547 IOM)
- MP-323 (#463545 IOM)
- Nema-4/4X Housing (#471034 IOM)
Belimo
- AF, FSAF, FASNF, NF Series Actuators (#464236 IOM)
- AF, FSAF, FSNF, NF Actuators Internal Mount (#473695 IOM)
- AMB, FSLF, LF, LMB, NMB, TF Series (#468753 IOM)
- AMB, FSLF, LF, LMB, NMB, TF Series Internal Mount (#473694 IOM)
Honeywell
- M6184, M9185 (#454200 IOM)
- ML4XXX, ML8XXX, MS4XX9 and MS8XX9 series (#459011 IOM)
- ML4XXX, ML8XXX, MS4XX9 and MS8XX9 series external (#458403 IOM)
- MS4120, MS4620, MS8120, MS7520 Series (#464287 IOM)
- MS41XX, MS81XX, MS46XX and MS75XX Internal Mount (#473696 IOM)
- MS7505 and MS8105 Series (#473389 IOM)
Invensys
Multi Products
Siemens
Other Info
Submittals
Belimo
- AF Series
- AMB Series
- FSAF, FSLF, FSNF Series
- FSAF24-BAL
- GMB Series
- LF Series
- LMB Series
- NF Series
- NMB Series
- TF Series
- ZG-R01 Resistor
- ZS-260 and ZS-300 Explosion Proof Housing
Bettis
Bray
Honeywell
- M9185 Series
- 198162AA Transformer
- 50017460-001 Transformer
- M6184 Series
- ML-4202, ML-4302, ML-4802, ML-4702, ML-8202, ML-8302
- MS-4120, MS-4620, MS-8120
- MS-4209, MS-4309, MS-4709, MS-4809, MS8209, MS-8309
- MS-7510, MS-7520 and MS-8110 Series
- MS7505 and MS8105 Series
- Q-7230 Module
Invensys
- AE-201 Transformer
- MA, MA5, MA6, MA7 Series
- MA40-XXXX Series
- MC-431
- MF41-XXX Series
- MK2-7121, MK-4-7121
- MP-381, MP-485
- MS40-XXX Series
- MS41-XXX Series
- T-249 Transformer

