Standard Details / Accessories
Greenheck offers a complete line of accessories. Whether your project requires an insect screen or anchor clips, we have the accessory you need. Listed below are the engineering details for adjustable extruded louvers in both PDF and CAD formats. The AutoCAD are in AutoCAD 2002 format.

-
What's New
-
Application Information
- No articles available.
-
Project Profiles
- No profiles available.
-
Other Product Information
Overview
-
Standard Details / Accessories
Greenheck offers a complete line of accessories. Whether your project requires an insect screen or anchor clips, we have the accessory you need. Listed below are the engineering details for adjustable extruded louvers in both pdf and cad formats. The Autocad are in Autocad 2002 format.
Note: If you're having problems opening these DWG files, you can save the file to your computer desktop. In Internet Explorer: Right-click on the file and select "Save Target As..." In Firefox: Right-click and select "Save Link As.."
Availability of accessories depend upon configuration and size.
CAD Drawings PDF Files Louvered Penthouse
Louvered Penthouse
Bird and Insect Screens
Bird and Insect Screens
Filter Rack and Subframe
Filter Rack and Subframe
Flange and Extended Sill
Flange and Extended Sill
Head, Jamb, and Sill
Head, Jamb, and Sill
Hinges
Hinges
Joints
Joints
Security Bars Blank-off Detail Standard Anchoring Standard Anchoring Glazing Adaptor Glazing Adaptor
Catalogs
Other Info
Finishes
Greenheck offers twenty-four 70% and 50% Kynar 500(r)/Hylar5000(r) and Baked Enamel standard colors, as well as nine 2-coat Kynar 500(r)/Hylar5000(r) Mica standard colors. Finishes meet AAMA chalk gloss and erosion specifications for weather and chemical exposure as well as dry film thickness requirements. Seven industry standard anodize colors are also available. Greenheck can also perform a custom color match to coordinate with nearly any color.
Color chart - click here for a pdf file
This color chart is for reference only and is not to be used for final color matching. Shades may vary due to the color and resolution of your computer screen and/or your particular color printer output. Greenheck is not responsible or liable for color matches made with online color chart.- Warranty
- Maintenance