Brick Vents
A permanent means of ventilation for crawl spaces, hung ceilings, incinerator rooms, chimney flues, foundations, pipe spaces and corridors. Many standard sizes and finishes available.

-
What's New
-
Application Information
- No articles available.
-
Project Profiles
- No profiles available.
-
Other Product Information
Overview
-
Model BVC
Cast aluminum construction, made from high corrosion resistant alloy #319, provides rugged load bearing capabilities. The units are designed with a deep louvered face and a continuous water stop to prevent water from entering the building. The drip at the top and bottom of the casting prevents water staining or sprawling of the brick. It is a one piece molded unit
-
Model BVE
Extruded construction provides a quality finished appearance. The units are designed with deep louvered overlapping blades with storm drips on the rear of the blades. The units also have a high water stop at the rear of the unit for maximum protection against rain and weather.
-
Model BVF
Extruded construction with an aesthically pleasing flanged frame for easier installation in existing walls. The units are designed with deep louvered overlapping blades with storm drips on the rear of the blades. The units also have a water stop at the rear of the unit for maximum protection against rain and weather.
Catalogs
Other Info
Finishes
Greenheck offers twenty-four 70% and 50% Kynar 500(r)/Hylar5000(r) and Baked Enamel standard colors, as well as nine 2-coat Kynar 500(r)/Hylar5000(r) Mica standard colors. Finishes meet AAMA chalk gloss and erosion specifications for weather and chemical exposure as well as dry film thickness requirements. Seven industry standard anodize colors are also available. Greenheck can also perform a custom color match to coordinate with nearly any color.
Color chart - click here for a pdf file
This color chart is for reference only and is not to be used for final color matching. Shades may vary due to the color and resolution of your computer screen and/or your particular color printer output. Greenheck is not responsible or liable for color matches made with online color chart.- Warranty
- Maintenance