Stationary Extruded Louvers
Stationary extruded aluminum louvers are used in applications that require intake and exhaust ventilation with moderate protection from rain and weather infiltration. Non-drainable and drainable models available.

-
What's New
-
Application Information
- No articles available.
-
Project Profiles
-
Other Product Information
Overview
-
Drainable Blades: Models EDD/ESD/EHM
Designed with a drainable head and drainable blades to protect air intake and exhaust openings in building exterior walls by minimizing water penetration. Drain gutters are located on every blade to capture water which is dispersed to the jambs and drained out of the sill. The Dual Drainable (EDD) louvers have an additional rain gutter on each blade to provide additional water and weather protection. The EHM-601 has a recessed mullion that offers a continuous blade appearance for multi-wide sections. Available in 2, 4 and 6 in. blade depths and optional 30 and 45 degree blades on select models.
-
Drainable Head: Models EDJ, EDK and ESID
Design includes a drainable head member with either J or K style blades and optional 30 degree blades to maximize free area. The ESID-430 design allows intake and discharge ductwork to be connected to the back of the louver and prevents the short cycling of air. This unit can be either a combination intake/discharge louver or discharge only louver. Available in 2, 4 and 6 in. blade depths.
-
Non-Drainable Blades: Models ESJ/ESK
Designs incorporate traditional non-drainable J or K style blades with sloped sill. The K style blade has an additional offset "rain hook" in each blade to provide extra protection against water penetration. High free areas provide minimum resistance to airflow. Hidden mullion multi-wide sections. Available in 2, 4 and 6 in. blade depths.
-
Recessed Mullion: Models ESJ-RM and ESK-RM
The traditional non-drainable J and K style blades with recessed mullion. Design offers better blade alignment for a continuous blade appearance. Provides more structural integrity between multi-wide sections.
Catalogs
Other Info
Finishes
Greenheck offers twenty-four 70% and 50% Kynar 500(r)/Hylar5000(r) and Baked Enamel standard colors, as well as nine 2-coat Kynar 500(r)/Hylar5000(r) Mica standard colors. Finishes meet AAMA chalk gloss and erosion specifications for weather and chemical exposure as well as dry film thickness requirements. Seven industry standard anodize colors are also available. Greenheck can also perform a custom color match to coordinate with nearly any color.
Color chart - click here for a pdf file
This color chart is for reference only and is not to be used for final color matching. Shades may vary due to the color and resolution of your computer screen and/or your particular color printer output. Greenheck is not responsible or liable for color matches made with online color chart.- Warranty
- Maintenance
- Specialty Shapes
Submittals
Drainable Blade
- EDD-401 (4" Frame, Dual Drainable Blade)
- EDD-601 (6" Frame, Dual Drainable Blade)
- EHM-601 (6" Frame, Dual Drainable Blade, Hidden Mullion)
- ESD-202 (2" Frame, Drainable Blade)
- ESD-403 (4" Frame, Drainable Blade)
- ESD-403LT (4" Frame, Drainable Blade Light)
- ESD-435 (4" Frame, Drainable Blade)
- ESD-603 (6" Frame, Drainable Blade)
- ESD-635 (6" Frame, Drainable Blade)
Drainable Head
- EDJ-202 (2" Frame, J Blade)
- EDJ-401 (4" Frame, J Blade)
- EDJ-430 (4" Frame, 30 degree J Blade)
- EDJ-601 (6" Frame, J Blade)
- EDK-402 (4" Frame, K Blade)
- EDK-430 (4" Frame, 30 degree K Blade)
- EDK-602 (6" Frame, K Blade)
- ESID-430 (4" Frame, Specialty Intake/Discharge)
Recessed Mullion
- ESJ-401RM (4" Frame, J Blade)
- ESJ-602RM (6" Frame, J Blade)
- ESK-402RM (4" Frame, K Blade)
- ESK-602RM (6" Frame, K Blade)