Thinline Extruded Louvers
Thinline extruded aluminum louvers are commonly used for interior or exterior applications where high free area and low airflow resistance is required. The narrow depth makes this product ideal for installation into curtainwalls, windows and doors. Frameless models available for use as air conditioning grilles.

-
What's New
-
Application Information
- No articles available.
-
Project Profiles
-
Other Product Information
Overview
-
Framed Models: ESU-130, ESU-150, ESF-145, ESJ-150
The narrow depth makes this product ideal for installation into curtainwalls, windows, doors or as air conditioning grilles. Flate or J style blades available depending on model selected. Available in 1.375 and 1.5 in. blade depths.
-
Frameless Models: ESU-130S and ESU-150S
Frameless models with extruded aluminum vertical supports are ideal for use as a PTAC grille. Available in 1.375 blade depths.
Catalogs
Other Info
Finishes
Greenheck offers twenty-four 70% and 50% Kynar 500(r)/Hylar5000(r) and Baked Enamel standard colors, as well as nine 2-coat Kynar 500(r)/Hylar5000(r) Mica standard colors. Finishes meet AAMA chalk gloss and erosion specifications for weather and chemical exposure as well as dry film thickness requirements. Seven industry standard anodize colors are also available. Greenheck can also perform a custom color match to coordinate with nearly any color.
Color chart - click here for a pdf file
This color chart is for reference only and is not to be used for final color matching. Shades may vary due to the color and resolution of your computer screen and/or your particular color printer output. Greenheck is not responsible or liable for color matches made with online color chart.- Warranty
- Maintenance