Sightproof Extruded Louvers
Sightproof extruded aluminum louvers designed to prevent visual see through and security and can be applied as air intake or discharge louvers or can be applied as louvered equipment screens. Sightproof chevron, drainable and vertical blades available.

-
What's New
-
Application Information
- No articles available.
-
Project Profiles
- No profiles available.
-
Other Product Information
Overview
-
Chevron Blade: SES and SEV
The Chevron blade design provides exceptional visual see through protection. Vertical blades available on the SEV models. Available in 2, 4 and 5 in. blade depths.
-
Drainable Blades: Model SED
Design incorporates both a drainable head member and drainable blades for maximum protection against water penetration. Model SED-501 offers high free area. Available in 2, 4 and 5 in. blade depths.
-
Drainable Head: Model SEH
Drainable head member only. Provides add protection from water penetration compared to models with a flat head member. Available in 2 and 4 in. blade depths.
Catalogs
Other Info
Finishes
Greenheck offers twenty-four 70% and 50% Kynar 500(r)/Hylar5000(r) and Baked Enamel standard colors, as well as nine 2-coat Kynar 500(r)/Hylar5000(r) Mica standard colors. Finishes meet AAMA chalk gloss and erosion specifications for weather and chemical exposure as well as dry film thickness requirements. Seven industry standard anodize colors are also available. Greenheck can also perform a custom color match to coordinate with nearly any color.
Color chart - click here for a pdf file
This color chart is for reference only and is not to be used for final color matching. Shades may vary due to the color and resolution of your computer screen and/or your particular color printer output. Greenheck is not responsible or liable for color matches made with online color chart.- Warranty
- Maintenance