Hooded Propeller Exhaust and Supply Fans
The Hooded Propeller Roof Fans include both direct and belt driven fans with fabricated steel, fabricated aluminum or cast aluminum blades. These fans are suitable for clean air applications including exhaust, supply or filtered supply. Typical applications are factories and warehouses.

-
What's New
-
Application Information
- No articles available.
-
Project Profiles
-
Other Product Information
Overview
-
Models RE2/RS2/RCE3/RCS3/RBE/RBS/RBF/RBCE/RBCS/RBCF
Hooded Propeller Roof Fans are available with a wide variety of accessories including tall bases, dampers and guards. Capacities range from 700 to 86,500 cfm and up to 1.5 in. wg.
-
Models RPDR/RPBR
Models RPDR and RPBR are compatible with ducted and non-ducted systems and offers the ability to exhaust or supply air on demand. Performance is equivalent in both the exhaust and supply modes. Capacities range from 2,000 to 70,500 cfm and up to 1.0 in. wg.
-
Model AE/AS
Series A fan models AE for direct drive roof exhaust and AS for supply are designed for economy and reliability in low pressure/low volume applications. The series consists of seven spun aluminum, propeller fans constructed very similar to the model G. Capacities range from 150 to 6,000 cfm and up to 1.0 in. wg.
Catalogs
Instruction Manuals
Specifications
- Belt Drive, Model RB-1
- Belt Drive, Model RB-2
- Belt Drive, Model RB-3
- Belt Drive, Model RBC-3
- Belt Drive, Model RBCF-3
- Belt Drive, Model RBF-1
- Belt Drive, Model RBF-2
- Belt Drive, Model RBF-3
- Belt Drive, Model RPBR
- Belt Drive, Model RPBRF
- Direct Drive, Model AE/AS
- Direct Drive, Model R-2
- Direct Drive, Model RC-3
- Direct Drive, Model RPDR
- Direct Drive, Model RPDRF

