Acoustical Fabricated Louvers
Acoustically insulated louver blades provide sound absorption for escaping noise. Available in either formed aluminum or steel material and in a variety of blade styles such as airfoil, sightproof or J blade. Available in 6, 8 and 12 in. blade depths.

-
What's New
-
Application Information
- No articles available.
-
Project Profiles
- No profiles available.
-
Other Product Information
Overview
-
Airfoil Blade: Model AFA
Acoustical airfoil blades offer the highest free area and lowest airflow resistance. Available in 8 in. blade depth.
-
J Blades: Model AFJ
Acoustical J style blade series offers the best balance of economics, airflow resistance and sound absorption. Available in 6, 8 and 12 in. blade depths.
-
Sightproof Blades: Model AFS
Acoustical sightproof blades prevent visual see through while providing sound absorption. Available 12 in. blade depth.
Catalogs
Other Info
Finishes
Greenheck offers twenty-four 70% and 50% Kynar 500(r)/Hylar5000(r) and Baked Enamel standard colors, as well as nine 2-coat Kynar 500(r)/Hylar5000(r) Mica standard colors. Finishes meet AAMA chalk gloss and erosion specifications for weather and chemical exposure as well as dry film thickness requirements. Seven industry standard anodize colors are also available. Greenheck can also perform a custom color match to coordinate with nearly any color.
Color chart - click here for a pdf file
This color chart is for reference only and is not to be used for final color matching. Shades may vary due to the color and resolution of your computer screen and/or your particular color printer output. Greenheck is not responsible or liable for color matches made with online color chart.- Warranty
- Maintenance